7833615 - Product Superseded

Product 7833615 is now a superseded item. We suggest replacing with item 7833597.

7833615
Support Block

Support Block, Heavy Duty Flange Mount, M25 x 1.5 1.150 in, 1.250 in, 1.500 in, 32 mm


    Dimensions

    Dimensions
    Dimension Value
    A 110.00 mm (4.331 in)
    B 130.00 mm (5.118 in)
    C 100.00 mm (3.937 in)
    D 85.00 mm (3.346 in)
    D3 25.00 mm (0.984 in)
    E 18.00 mm (0.709 in)
    F 66.00 mm (2.598 in)
    G 33.00 mm (1.299 in)
    H 90.00 mm (3.543 in)
    K 70.00 mm (2.756 in)
    N 6x 11.0 Thru, 17.0 C-Bore x 11
    Q 4x M6 THD, x 12 Dp
    S 128.00 mm (5.039 in)
    T 89.00 mm (3.504 in)
    TH M25x1.5
    U (Max) 20.00 mm (0.787 in)
    V (Min) 24.99 mm (0.984 in)
    V (Max) 25.00 mm (0.984 in)
    W 63.00 mm (2.480 in)
    X 5.00 mm (0.197 in)
    Y 32.00 mm (1.260 in)

    Specifications

    Specification Value
    End Journal Bearing Size 25 mm
    Fixed/Floating (Simple) Fixed
    Thread M25 x 1.5
    Total Weight 1.900 kg

    Performance

    Performance Value
    Load, Static 28,535 N (6,415 lbf)
    Axial Capacity 28,535 N (6,415 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: