7833614 - Product Superseded

Product 7833614 is now a superseded item. We suggest replacing with item 7833596.

7833614
Support Block

Support Block, Heavy Duty Flange Mount, M20 x 1 1.000 in, 1.171 in, 25 mm


    Dimensions

    Dimensions
    Dimension Value
    A 88.00 mm (3.465 in)
    B 106.00 mm (4.173 in)
    C 80.00 mm (3.150 in)
    D 70.00 mm (2.756 in)
    D3 20.00 mm (0.787 in)
    E 15.00 mm (0.591 in)
    F 60.00 mm (2.362 in)
    G 32.00 mm (1.260 in)
    H 72.00 mm (2.835 in)
    K 58.00 mm (2.283 in)
    N 6x 9.0 Thru, 14.0 C-Bore x 8.5
    Q 4x M5 THD, x 10 Dp
    S 115.00 mm (4.528 in)
    T 81.00 mm (3.189 in)
    TH M20x1
    U (Max) 17.00 mm (0.669 in)
    V (Min) 19.99 mm (0.787 in)
    V (Max) 20.00 mm (0.787 in)
    W 58.00 mm (2.283 in)
    X 5.00 mm (0.197 in)
    Y 30.00 mm (1.181 in)

    Specifications

    Specification Value
    End Journal Bearing Size 20 mm
    Fixed/Floating (Simple) Fixed
    Thread M20 x 1
    Total Weight 1.900 kg

    Performance

    Performance Value
    Load, Static 21,966 N (4,938 lbf)
    Axial Capacity 21,966 N (4,938 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: