7833416 - Product Superseded

Product 7833416 is now a superseded item. We suggest replacing with item 7833390.

7833416
Support Block

Support Block, Flange Mount 1.500 in, 40 mm


    Dimensions

    Dimensions
    Dimension Value
    A 95.00 mm (3.740 in)
    B 117.00 mm (4.606 in)
    C 93.00 mm (3.661 in)
    D 75.00 mm (2.953 in)
    D3 30.00 mm (1.181 in)
    E 18.00 mm (0.709 in)
    F 27.00 mm (1.063 in)
    N 4x 11.0 Thru, 17.0 C-Bore x 11
    S 59.00 mm (2.323 in)
    T 21.00 mm (0.827 in)
    U (Max) 25.00 mm (0.984 in)
    V (Min) 29.99 mm (1.181 in)
    V (Max) 30.00 mm (1.181 in)
    W 17.75 mm (0.699 in)
    X 1.75 mm (0.069 in)
    Y 28.60 mm (1.126 in)

    Specifications

    Specification Value
    End Journal Bearing Size 30 mm
    Fixed/Floating (Simple) Floating
    Total Weight 1.100 kg

    Get Quote

    *Please fill out the information below so we can best assist you: