7833414 - Product Superseded

Product 7833414 is now a superseded item. We suggest replacing with item 7833388.

7833414
Support Block

Support Block, Flange Mount 1.000 in, 1.171 in, 25 mm


    Dimensions

    Dimensions
    Dimension Value
    A 70.00 mm (2.756 in)
    B 85.00 mm (3.346 in)
    C 68.00 mm (2.677 in)
    D 57.00 mm (2.244 in)
    D3 20.00 mm (0.787 in)
    E 11.00 mm (0.433 in)
    F 20.00 mm (0.787 in)
    N 4x 6.6 Thru, 11.0 C-Bore x 6.5
    S 41.00 mm (1.614 in)
    T 19.00 mm (0.748 in)
    U (Max) 17.00 mm (0.669 in)
    V (Min) 19.99 mm (0.787 in)
    V (Max) 20.00 mm (0.787 in)
    W 15.35 mm (0.604 in)
    X 1.35 mm (0.053 in)
    Y 19.00 mm (0.748 in)

    Specifications

    Specification Value
    End Journal Bearing Size 20 mm
    Fixed/Floating (Simple) Floating
    Total Weight 0.500 kg

    Get Quote

    *Please fill out the information below so we can best assist you: