7833413 - Product Superseded

Product 7833413 is now a superseded item. We suggest replacing with item 7833386.

7833413
Support Block

Support Block, Flange Mount 0.750 in, 20 mm


    Dimensions

    Dimensions
    Dimension Value
    A 50.00 mm (1.969 in)
    B 63.00 mm (2.480 in)
    C 52.00 mm (2.047 in)
    D 40.00 mm (1.575 in)
    D3 15.00 mm (0.591 in)
    E 9.00 mm (0.354 in)
    F 17.00 mm (0.669 in)
    N 4x 5.5 Thru, 9.5 C-Bore x 5.5
    S 33.00 mm (1.299 in)
    T 13.00 mm (0.512 in)
    U (Max) 12.00 mm (0.472 in)
    V (Min) 14.99 mm (0.590 in)
    V (Max) 15.00 mm (0.590 in)
    W 10.15 mm (0.400 in)
    X 1.15 mm (0.045 in)
    Y 14.30 mm (0.563 in)

    Specifications

    Specification Value
    End Journal Bearing Size 15 mm
    Fixed/Floating (Simple) Floating
    Total Weight 0.200 kg

    Get Quote

    *Please fill out the information below so we can best assist you: