7833412 - Product Superseded

Product 7833412 is now a superseded item. We suggest replacing with item 7833385.

7833412
Support Block

Support Block, Flange Mount 0.500 in, 12 mm


    Dimensions

    Dimensions
    Dimension Value
    A 42.00 mm (1.654 in)
    B 52.00 mm (2.047 in)
    C 42.00 mm (1.654 in)
    D 34.00 mm (1.339 in)
    D3 10.00 mm (0.394 in)
    E 7.00 mm (0.276 in)
    F 15.00 mm (0.591 in)
    N 4x 4.5 dia Thru, 8.0 C-Bore x
    S 26.00 mm (1.024 in)
    T 11.00 mm (0.433 in)
    U (Max) 8.00 mm (0.315 in)
    V (Min) 9.99 mm (0.393 in)
    V (Max) 9.99 mm (0.394 in)
    W 9.15 mm (0.360 in)
    X 1.15 mm (0.045 in)
    Y 9.60 mm (0.378 in)

    Specifications

    Specification Value
    End Journal Bearing Size 10 mm
    Fixed/Floating (Simple) Floating
    Total Weight 0.200 kg

    Get Quote

    *Please fill out the information below so we can best assist you: