7833410 - Product Superseded

Product 7833410 is now a superseded item. We suggest replacing with item 7833383.

7833410
Support Block

Support Block, Flange Mount, M30 x 1.5 1.500 in, 40 mm


    Dimensions

    Dimensions
    Dimension Value
    A 95.00 mm (3.740 in)
    B 117.00 mm (4.606 in)
    C 93.00 mm (3.661 in)
    D 75.00 mm (2.953 in)
    D2 50.00 mm (1.969 in)
    D3 30.00 mm (1.181 in)
    E 30.00 mm (1.181 in)
    F 62.00 mm (2.441 in)
    N 4x 11.0 Thru, 17.5 C-Bore x 15
    Q 80.00 mm (3.150 in)
    S 110.00 mm (4.331 in)
    T 72.00 mm (2.835 in)
    TH M30x1.5
    U (Max) 25.00 mm (0.984 in)
    V (Min) 29.99 mm (1.181 in)
    V (Max) 30.00 mm (1.181 in)
    W 47.00 mm (1.850 in)

    Specifications

    Specification Value
    End Journal Bearing Size 30 mm
    Fixed/Floating (Simple) Fixed
    Thread M30 x 1.5
    Total Weight 2.400 kg

    Performance

    Performance Value
    Load, Static 9,208 N (2,070 lbf)
    Axial Capacity 9,208 N (2,070 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: