7833409 - Product Superseded

Product 7833409 is now a superseded item. We suggest replacing with item 7833382.

7833409
Support Block

Support Block, Flange Mount, M25 x 1.5 1.150 in, 1.250 in, 1.500 in, 32 mm


    Dimensions

    Dimensions
    Dimension Value
    A 80.00 mm (3.150 in)
    B 98.00 mm (3.858 in)
    C 79.00 mm (3.110 in)
    D 63.00 mm (2.480 in)
    D2 60.00 mm (2.362 in)
    D3 25.00 mm (0.984 in)
    E 27.00 mm (1.063 in)
    F 57.00 mm (2.244 in)
    N 4x 9.0 Thru, 15.0 C-Bore x 13.
    Q 74.00 mm (2.913 in)
    S 106.00 mm (4.173 in)
    T 76.00 mm (2.992 in)
    TH M25x1.5
    U (Max) 20.00 mm (0.787 in)
    V (Min) 24.99 mm (0.984 in)
    V (Max) 25.00 mm (0.984 in)
    W 56.00 mm (2.205 in)

    Specifications

    Specification Value
    End Journal Bearing Size 25 mm
    Fixed/Floating (Simple) Fixed
    Thread M25 x 1.5
    Total Weight 1.600 kg

    Performance

    Performance Value
    Load, Static 6,952 N (1,563 lbf)
    Axial Capacity 6,952 N (1,563 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: