7833408 - Product Superseded

Product 7833408 is now a superseded item. We suggest replacing with item 7833381.

7833408
Support Block

Support Block, Flange Mount, M20 x 1 1.000 in, 1.171 in, 25 mm


    Dimensions

    Dimensions
    Dimension Value
    A 70.00 mm (2.756 in)
    B 85.00 mm (3.346 in)
    C 68.00 mm (2.677 in)
    D 57.00 mm (2.244 in)
    D2 50.00 mm (1.969 in)
    D3 20.00 mm (0.787 in)
    E 22.00 mm (0.866 in)
    F 52.00 mm (2.047 in)
    N 4x 6.6 Thru, 11.0 C-Bore x 10.
    Q 66.00 mm (2.598 in)
    S 87.00 mm (3.425 in)
    T 62.00 mm (2.441 in)
    TH M20x1
    U (Max) 17.00 mm (0.669 in)
    V (Min) 19.99 mm (0.787 in)
    V (Max) 20.00 mm (0.787 in)
    W 45.00 mm (1.772 in)

    Specifications

    Specification Value
    End Journal Bearing Size 20 mm
    Fixed/Floating (Simple) Fixed
    Thread M20 x 1
    Total Weight 1.200 kg

    Performance

    Performance Value
    Load, Static 5,755 N (1,294 lbf)
    Axial Capacity 5,755 N (1,294 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: