7833407 - Product Superseded

Product 7833407 is now a superseded item. We suggest replacing with item 7833379.

7833407
Support Block

Support Block, Flange Mount, M15 x 1 0.750 in, 20 mm


    Dimensions

    Dimensions
    Dimension Value
    A 50.00 mm (1.969 in)
    B 63.00 mm (2.480 in)
    C 52.00 mm (2.047 in)
    D 40.00 mm (1.575 in)
    D2 38.00 mm (1.496 in)
    D3 15.00 mm (0.591 in)
    E 15.00 mm (0.591 in)
    F 32.00 mm (1.260 in)
    N 4x 5.5 Thru, 9.5 C-Bore x 6.0
    Q 40.00 mm (1.575 in)
    S 67.00 mm (2.638 in)
    T 47.00 mm (1.850 in)
    TH M15x1
    U (Max) 12.00 mm (0.472 in)
    V (Min) 14.99 mm (0.590 in)
    V (Max) 15.00 mm (0.590 in)
    W 34.00 mm (1.339 in)

    Specifications

    Specification Value
    End Journal Bearing Size 15 mm
    Fixed/Floating (Simple) Fixed
    Thread M15 x 1
    Total Weight 0.400 kg

    Performance

    Performance Value
    Load, Static 2,353 N (529 lbf)
    Axial Capacity 2,353 N (529 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: