7833406 - Product Superseded

Product 7833406 is now a superseded item. We suggest replacing with item 7833378.

7833406
Support Block

Support Block, Flange Mount, M12 x 1 0.631 in, 16 mm


    Dimensions

    Dimensions
    Dimension Value
    A 44.00 mm (1.732 in)
    B 54.00 mm (2.126 in)
    C 44.00 mm (1.732 in)
    D 36.00 mm (1.417 in)
    D2 27.00 mm (1.063 in)
    D3 12.00 mm (0.472 in)
    E 10.00 mm (0.394 in)
    F 27.00 mm (1.063 in)
    N 4x 4.5 Thru, 8.0 C-Bore x 4.0
    Q 33.00 mm (1.299 in)
    S 51.00 mm (2.008 in)
    T 36.00 mm (1.417 in)
    TH M12x1
    U (Max) 10.00 mm (0.394 in)
    V (Min) 11.99 mm (0.472 in)
    V (Max) 12.00 mm (0.472 in)
    W 25.00 mm (0.984 in)

    Specifications

    Specification Value
    End Journal Bearing Size 12 mm
    Fixed/Floating (Simple) Fixed
    Thread M12 x 1
    Total Weight 0.300 kg

    Performance

    Performance Value
    Load, Static 2,126 N (478 lbf)
    Axial Capacity 2,126 N (478 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: