7833405 - Product Superseded

Product 7833405 is now a superseded item. We suggest replacing with item 7833377.

7833405
Support Block

Support Block, Flange Mount, M10 x 1 0.500 in, 12 mm


    Dimensions

    Dimensions
    Dimension Value
    A 42.00 mm (1.654 in)
    B 52.00 mm (2.047 in)
    C 42.00 mm (1.654 in)
    D 34.00 mm (1.339 in)
    D2 27.00 mm (1.063 in)
    D3 10.00 mm (0.394 in)
    E 10.00 mm (0.394 in)
    F 27.00 mm (1.063 in)
    N 4x 4.5 Thru, 8.0 C-Bore x 4.0
    Q 33.00 mm (1.299 in)
    S 51.00 mm (2.008 in)
    T 36.00 mm (1.417 in)
    TH M10x1
    U (Max) 8.00 mm (0.315 in)
    V (Min) 9.99 mm (0.393 in)
    V (Max) 9.99 mm (0.394 in)
    W 25.00 mm (0.984 in)

    Specifications

    Specification Value
    End Journal Bearing Size 10 mm
    Fixed/Floating (Simple) Fixed
    Thread M10 x 1
    Total Weight 0.300 kg

    Performance

    Performance Value
    Load, Static 1,912 N (430 lbf)
    Axial Capacity 1,912 N (430 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: