7833404 - Product Superseded

Product 7833404 is now a superseded item. We suggest replacing with item 7833375.

7833404
Support Block

Support Block, Base Mount 2.000 in, 50 mm


    Dimensions

    Dimensions
    Dimension Value
    A 65.00 mm (2.559 in)
    B 80.00 mm (3.150 in)
    C 160.00 mm (6.299 in)
    D 18.50 mm (0.728 in)
    D3 40.00 mm (1.575 in)
    F 37.00 mm (1.457 in)
    K 60.00 mm (2.362 in)
    L 110.00 mm (4.331 in)
    N 4x 18.0 Thru, 26.0 C-Bore x 17
    S 73.00 mm (2.874 in)
    T 23.00 mm (0.906 in)
    U (Max) 35.00 mm (1.378 in)
    V (Min) 39.99 mm (1.574 in)
    V (Max) 39.99 mm (1.575 in)
    W 19.95 mm (0.785 in)
    X 1.95 mm (0.077 in)
    Y 38.00 mm (1.496 in)

    Specifications

    Specification Value
    End Journal Bearing Size 40 mm
    Fixed/Floating (Simple) Floating
    Total Weight 3.300 kg

    Get Quote

    *Please fill out the information below so we can best assist you: