7833403 - Product Superseded

Product 7833403 is now a superseded item. We suggest replacing with item 7833374.

7833403
Support Block

Support Block, Base Mount 1.500 in, 40 mm


    Dimensions

    Dimensions
    Dimension Value
    A 51.00 mm (2.008 in)
    B 64.00 mm (2.520 in)
    C 128.00 mm (5.039 in)
    D 16.00 mm (0.630 in)
    D3 30.00 mm (1.181 in)
    F 32.00 mm (1.260 in)
    K 51.00 mm (2.008 in)
    L 89.00 mm (3.504 in)
    N 4x 14.0 Thru, 20.0 C-Bore x 13
    S 59.00 mm (2.323 in)
    T 21.00 mm (0.827 in)
    U (Max) 25.00 mm (0.984 in)
    V (Min) 29.99 mm (1.181 in)
    V (Max) 30.00 mm (1.181 in)
    W 17.75 mm (0.699 in)
    X 1.75 mm (0.069 in)
    Y 28.60 mm (1.126 in)

    Specifications

    Specification Value
    End Journal Bearing Size 30 mm
    Fixed/Floating (Simple) Floating
    Total Weight 2.000 kg

    Get Quote

    *Please fill out the information below so we can best assist you: