7833402 - Product Superseded

Product 7833402 is now a superseded item. We suggest replacing with item 7833373.

7833402
Support Block

Support Block, Base Mount 1.150 in, 1.250 in, 1.500 in, 32 mm


    Dimensions

    Dimensions
    Dimension Value
    A 42.50 mm (1.673 in)
    B 53.00 mm (2.087 in)
    C 106.00 mm (4.173 in)
    D 15.00 mm (0.591 in)
    D3 25.00 mm (0.984 in)
    F 30.00 mm (1.181 in)
    K 48.00 mm (1.890 in)
    L 80.00 mm (3.150 in)
    N 4x 11.0 Thru, 17.0 C-Bore x 11
    S 50.00 mm (1.969 in)
    T 20.00 mm (0.787 in)
    U (Max) 20.00 mm (0.787 in)
    V (Min) 24.99 mm (0.984 in)
    V (Max) 25.00 mm (0.984 in)
    W 16.35 mm (0.644 in)
    X 1.35 mm (0.053 in)
    Y 23.90 mm (0.941 in)

    Specifications

    Specification Value
    End Journal Bearing Size 25 mm
    Fixed/Floating (Simple) Floating
    Total Weight 1.500 kg

    Get Quote

    *Please fill out the information below so we can best assist you: