7833401 - Product Superseded

Product 7833401 is now a superseded item. We suggest replacing with item 7833372.

7833401
Support Block

Support Block, Base Mount 1.000 in, 1.171 in, 25 mm


    Dimensions

    Dimensions
    Dimension Value
    A 35.00 mm (1.378 in)
    B 44.00 mm (1.732 in)
    C 88.00 mm (3.465 in)
    D 13.00 mm (0.512 in)
    D3 20.00 mm (0.787 in)
    F 26.00 mm (1.024 in)
    K 34.00 mm (1.339 in)
    L 60.00 mm (2.362 in)
    N 4x 9.0 Thru, 14.0 C-Bore x 8.5
    S 41.00 mm (1.614 in)
    T 16.00 mm (0.630 in)
    U (Max) 17.00 mm (0.669 in)
    V (Min) 19.99 mm (0.787 in)
    V (Max) 20.00 mm (0.787 in)
    W 13.35 mm (0.526 in)
    X 1.35 mm (0.053 in)
    Y 19.00 mm (0.748 in)

    Specifications

    Specification Value
    End Journal Bearing Size 20 mm
    Fixed/Floating (Simple) Floating
    Total Weight 0.800 kg

    Get Quote

    *Please fill out the information below so we can best assist you: