7833400 - Product Superseded

Product 7833400 is now a superseded item. We suggest replacing with item 7833370.

7833400
Support Block

Support Block, Base Mount 0.750 in, 20 mm


    Dimensions

    Dimensions
    Dimension Value
    A 57.00 mm (2.244 in)
    B 35.00 mm (1.378 in)
    C 70.00 mm (2.756 in)
    D 10.00 mm (0.394 in)
    D3 15.00 mm (0.591 in)
    F 20.00 mm (0.787 in)
    K 28.00 mm (1.102 in)
    L 48.00 mm (1.890 in)
    N 4x 6.6 Thru, 11.0 C-Bore x 6.5
    S 33.00 mm (1.299 in)
    T 13.00 mm (0.512 in)
    U (Max) 12.00 mm (0.472 in)
    V (Min) 14.99 mm (0.590 in)
    V (Max) 15.00 mm (0.590 in)
    W 10.15 mm (0.400 in)
    X 1.15 mm (0.045 in)
    Y 14.30 mm (0.563 in)

    Specifications

    Specification Value
    End Journal Bearing Size 15 mm
    Fixed/Floating (Simple) Floating
    Total Weight 0.400 kg

    Get Quote

    *Please fill out the information below so we can best assist you: