7833399 - Product Superseded

Product 7833399 is now a superseded item. We suggest replacing with item 7833369.

7833399
Support Block

Support Block, Base Mount 0.500 in, 12 mm


    Dimensions

    Dimensions
    Dimension Value
    A 23.00 mm (0.906 in)
    B 30.00 mm (1.181 in)
    C 60.00 mm (2.362 in)
    D 10.00 mm (0.394 in)
    D3 10.00 mm (0.394 in)
    F 20.00 mm (0.787 in)
    K 25.00 mm (0.984 in)
    L 43.00 mm (1.693 in)
    N 4x 6.6 Thru, 10.8 C-Bore x 1.5
    S 26.00 mm (1.024 in)
    T 11.00 mm (0.433 in)
    U (Max) 8.00 mm (0.315 in)
    V (Min) 9.99 mm (0.393 in)
    V (Max) 9.99 mm (0.394 in)
    W 9.15 mm (0.360 in)
    X 1.15 mm (0.045 in)
    Y 9.60 mm (0.378 in)

    Specifications

    Specification Value
    End Journal Bearing Size 10 mm
    Fixed/Floating (Simple) Floating
    Total Weight 0.400 kg

    Get Quote

    *Please fill out the information below so we can best assist you: