7833398 - Product Superseded

Product 7833398 is now a superseded item. We suggest replacing with item 7833368.

7833398
Support Block

Support Block, Base Mount 0.500 in, 10 mm


    Dimensions

    Dimensions
    Dimension Value
    A 23.00 mm (0.906 in)
    B 30.00 mm (1.181 in)
    C 60.00 mm (2.362 in)
    D 10.00 mm (0.394 in)
    D3 8.00 mm (0.315 in)
    F 20.00 mm (0.787 in)
    K 22.00 mm (0.866 in)
    L 39.00 mm (1.535 in)
    N 4x 6.6 Thru, 10.8 C-Bore x 5.0
    S 25.00 mm (0.984 in)
    T 10.00 mm (0.394 in)
    U (Max) 6.00 mm (0.236 in)
    V (Min) 7.99 mm (0.314 in)
    V (Max) 8.00 mm (0.315 in)
    W 7.90 mm (0.311 in)
    X 0.90 mm (0.035 in)
    Y 7.60 mm (0.299 in)

    Specifications

    Specification Value
    End Journal Bearing Size 8 mm
    Fixed/Floating (Simple) Floating
    Total Weight 0.300 kg

    Get Quote

    *Please fill out the information below so we can best assist you: