7833397 - Product Superseded

Product 7833397 is now a superseded item. We suggest replacing with item 7833367.

7833397
Support Block

Support Block, Base Mount, M40 x 1.5 2.000 in, 50 mm


    Dimensions

    Dimensions
    Dimension Value
    A 65.00 mm (2.559 in)
    B 80.00 mm (3.150 in)
    C 160.00 mm (6.299 in)
    D 14.00 mm (0.551 in)
    D2 66.00 mm (2.598 in)
    D3 40.00 mm (1.575 in)
    E 33.00 mm (1.299 in)
    F 61.00 mm (2.402 in)
    K 60.00 mm (2.362 in)
    L 110.00 mm (4.331 in)
    N 4x 18.0 Thru, 26.0 C-Bore x 17
    Q 91.00 mm (3.583 in)
    S 143.00 mm (5.630 in)
    T 93.00 mm (3.661 in)
    TH M40x1.5
    U (Max) 35.00 mm (1.378 in)
    V (Min) 39.99 mm (1.574 in)
    V (Max) 39.99 mm (1.575 in)
    W 58.00 mm (2.283 in)

    Specifications

    Specification Value
    End Journal Bearing Size 40 mm
    Fixed/Floating (Simple) Fixed
    Thread M40 x 1.5
    Total Weight 6.800 kg

    Performance

    Performance Value
    Load, Static 17,984 N (4,043 lbf)
    Axial Capacity 17,984 N (4,043 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: