7833396 - Product Superseded

Product 7833396 is now a superseded item. We suggest replacing with item 7833366.

7833396
Support Block

Support Block, Base Mount, M30 x 1.5 1.500 in, 40 mm


    Dimensions

    Dimensions
    Dimension Value
    A 51.00 mm (2.008 in)
    B 64.00 mm (2.520 in)
    C 128.00 mm (5.039 in)
    D 11.00 mm (0.433 in)
    D2 50.00 mm (1.969 in)
    D3 30.00 mm (1.181 in)
    E 23.00 mm (0.906 in)
    F 45.00 mm (1.772 in)
    K 51.00 mm (2.008 in)
    L 89.00 mm (3.504 in)
    N 4x 14.0 Thru, 20.0 C-Bore x 13
    Q 70.00 mm (2.756 in)
    S 110.00 mm (4.331 in)
    T 72.00 mm (2.835 in)
    TH M30x1.5
    U (Max) 25.00 mm (0.984 in)
    V (Min) 29.99 mm (1.181 in)
    V (Max) 30.00 mm (1.181 in)
    W 47.00 mm (1.850 in)

    Specifications

    Specification Value
    End Journal Bearing Size 30 mm
    Fixed/Floating (Simple) Fixed
    Thread M30 x 1.5
    Total Weight 3.400 kg

    Performance

    Performance Value
    Load, Static 9,207 N (2,070 lbf)
    Axial Capacity 9,207 N (2,070 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: