7833395 - Product Superseded

Product 7833395 is now a superseded item. We suggest replacing with item 7833365.

7833395
Support Block

Support Block, Base Mount, M25 x 1.5 1.150 in, 1.250 in, 1.500 in, 32 mm


    Dimensions

    Dimensions
    Dimension Value
    A 42.50 mm (1.673 in)
    B 53.00 mm (2.087 in)
    C 106.00 mm (4.173 in)
    D 10.00 mm (0.394 in)
    D2 48.00 mm (1.890 in)
    D3 25.00 mm (0.984 in)
    E 22.00 mm (0.866 in)
    F 42.00 mm (1.654 in)
    K 48.00 mm (1.890 in)
    L 80.00 mm (3.150 in)
    N 4x 11.0 Thru, 17.0 C-Bore x 11
    Q 63.00 mm (2.480 in)
    S 95.00 mm (3.740 in)
    T 65.00 mm (2.559 in)
    TH M25x1.5
    U (Max) 20.00 mm (0.787 in)
    V (Min) 24.99 mm (0.984 in)
    V (Max) 25.00 mm (0.984 in)
    W 47.00 mm (1.850 in)

    Specifications

    Specification Value
    End Journal Bearing Size 25 mm
    Fixed/Floating (Simple) Fixed
    Thread M25 x 1.5
    Total Weight 2.400 kg

    Performance

    Performance Value
    Load, Static 6,952 N (1,563 lbf)
    Axial Capacity 6,952 N (1,563 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: