7833394 - Product Superseded

Product 7833394 is now a superseded item. We suggest replacing with item 7833364.

7833394
Support Block

Support Block, Base Mount, M20 x 1 1.000 in, 1.171 in, 25 mm


    Dimensions

    Dimensions
    Dimension Value
    A 35.00 mm (1.378 in)
    B 44.00 mm (1.732 in)
    C 88.00 mm (3.465 in)
    D 8.00 mm (0.315 in)
    D2 40.00 mm (1.575 in)
    D3 20.00 mm (0.787 in)
    E 19.00 mm (0.748 in)
    F 35.00 mm (1.378 in)
    K 34.00 mm (1.339 in)
    L 60.00 mm (2.362 in)
    N 4x 9.0 Thru, 14.0 C-Bore x 8.5
    Q 51.00 mm (2.008 in)
    S 78.00 mm (3.071 in)
    T 53.00 mm (2.087 in)
    TH M20x1
    U (Max) 17.00 mm (0.669 in)
    V (Min) 19.99 mm (0.787 in)
    V (Max) 20.00 mm (0.787 in)
    W 38.00 mm (1.496 in)

    Specifications

    Specification Value
    End Journal Bearing Size 20 mm
    Fixed/Floating (Simple) Fixed
    Thread M20 x 1
    Total Weight 1.300 kg

    Performance

    Performance Value
    Load, Static 4,199 N (944 lbf)
    Axial Capacity 4,199 N (944 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: