7833393 - Product Superseded

Product 7833393 is now a superseded item. We suggest replacing with item 7833362.

7833393
Support Block

Support Block, Base Mount, M15 x 1 0.750 in, 20 mm


    Dimensions

    Dimensions
    Dimension Value
    A 27.00 mm (1.063 in)
    B 35.00 mm (1.378 in)
    C 70.00 mm (2.756 in)
    D 6.00 mm (0.236 in)
    D2 30.00 mm (1.181 in)
    D3 15.00 mm (0.591 in)
    E 15.00 mm (0.591 in)
    F 27.00 mm (1.063 in)
    K 28.00 mm (1.102 in)
    L 48.00 mm (1.890 in)
    N 4x 6.6 Thru, 11.0 C-Bore x 6.5
    Q 38.00 mm (1.496 in)
    S 60.00 mm (2.362 in)
    T 40.00 mm (1.575 in)
    TH M15x1
    U (Max) 12.00 mm (0.472 in)
    V (Min) 14.99 mm (0.590 in)
    V (Max) 15.00 mm (0.590 in)
    W 28.00 mm (1.102 in)

    Specifications

    Specification Value
    End Journal Bearing Size 15 mm
    Fixed/Floating (Simple) Fixed
    Thread M15 x 1
    Total Weight 0.600 kg

    Performance

    Performance Value
    Load, Static 2,353 N (529 lbf)
    Axial Capacity 2,353 N (529 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: