7833392 - Product Superseded

Product 7833392 is now a superseded item. We suggest replacing with item 7833361.

7833392
Support Block

Support Block, Base Mount, M12 x 1 0.631 in, 16 mm


    Dimensions

    Dimensions
    Dimension Value
    A 23.00 mm (0.906 in)
    B 30.00 mm (1.181 in)
    C 60.00 mm (2.362 in)
    D 6.00 mm (0.236 in)
    D2 27.00 mm (1.063 in)
    D3 12.00 mm (0.472 in)
    E 13.00 mm (0.512 in)
    F 25.00 mm (0.984 in)
    K 25.00 mm (0.984 in)
    L 43.00 mm (1.693 in)
    N 4x 6.6 Thru, 10.8 C-Bore x 1.5
    Q 34.00 mm (1.339 in)
    S 51.00 mm (2.008 in)
    T 36.00 mm (1.417 in)
    TH M12x1
    U (Max) 10.00 mm (0.394 in)
    V (Min) 11.99 mm (0.472 in)
    V (Max) 12.00 mm (0.472 in)
    W 22.00 mm (0.866 in)

    Specifications

    Specification Value
    End Journal Bearing Size 12 mm
    Fixed/Floating (Simple) Fixed
    Thread M12 x 1
    Total Weight 0.500 kg

    Performance

    Performance Value
    Load, Static 2,126 N (478 lbf)
    Axial Capacity 2,126 N (478 lbf)

    Get Quote

    *Please fill out the information below so we can best assist you: