7820431 - Product Obsolete

Product 7820431 is now an obsolete item.

7820431
Ball Screw

Ball Screw, 1.150 in X 0.200 in, Thread Direction: Left Hand, Number Of Starts: 1


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 28.70 mm (1.130 in)
D2 25.53 mm (1.005 in)
D3 25.00 mm (0.984 in)

Specifications

Specification Value
Diameter 1.150 in
Root Diameter 25.908 mm (1.020 in)
Lead 0.200 in
Threaded Screw Length 192.00 in
Number Of Starts 1
Material Alloy Steel
End Journal Bearing Size 25 mm
Thread Type Rolled
Total Weight 0.28 lbs/in

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you: