7120-448-078 - Product Superseded

Product 7120-448-078 is now a superseded item. We suggest replacing with item KGF-D-5020-RH-EE.

Same exact ball nut, screw & nut interchangeable.

7120-448-078
Ball Nut

Ball Nut, 50 mm X 20 mm, Thread Direction: Right Hand, Flanged, Wiper Included, Round, No Safety Feature, Channel, 60000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard
  • Z1 (Light preload to 1-5%) and Z3 (No Preload, clearance held to max 0.05 mm) available when purchasing an assembly

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 50 mm
Lead 20.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style KGF
Wiper Included
Flange Integral
Screw Part Number 195-9725
Number Of Starts 2
Total Weight 2.500 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 60,000 N (13,489 lbf)
Load, Static 136 kN (30,641 lbf)

Get Quote

*Please fill out the information below so we can best assist you: