60 MM CTL 5130.000


Looking for a configuration you don't see here? Contact Us


60 MM CTL 5130.000
60 Case Metric

60 Case , 60 mm Diameter, Metric, Carbon Steel60 Rockwell C Min.

Lead Time:  5 Days*
$2177.22 each**
Custom Length:

Min: 25.4 mm  Max: 5130.0 mm  Tolerance +/- 1.6 mm

Special Machining

A custom length (to the left) is required.

Add to Cart

  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

Dimensions
Dimension Value
[dia] 60.0000
[ToleranceValues] 60.00/59.98 mm

Specifications

Specification Value
Shaft Type No Option
Material, Shaft 1566 Carbon Steel
Surface Finish 0.20 Ra µm
Tolerance Class Class MM
Hardness 60 Rockwell C Min.
Straightness 0.0254 mm per Foot Cumulative (0.051 mm TIR)
Length 5,130.0 mm / 202.0 in
Diameter 60 mm / 2.362 in
Weight 113.835 kg / 250.963 lbs
Case Depth, Minimum 2.540 mm / 0.100 in
Roundness 0.00200 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you: