5SS-MSJ-UR 24:1/SSE-1/SSE-2/FA/72.00/S
Can't find what you're looking for? Go to the Product Selector
Stainless SteelInch Worm Gear Machine Screw Jack, Upright Rotating, 1.67 ton Capacity, 24:1 Gear Ratio, Travel Nut Position A
**Costs associated with shipping, packaging, import taxes/duty, and surcharges not included.
Min: 1.0 in  Max: 144.0 in  To the nearest .01 in
- Corrosion resistance for demanding environments
- Low noise
- Ideal for vertical loads
- Safe for static loads