5707335

5707335
5707335

Ball Spline, Outer Race Only, 0.625 in Spline Nominal Diameter, Non-Preloaded, 6 Active Races, Steel

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Outer race only, No inner race (shaft)
  • Offers high speed, anti-friction linear motion under high torsional loads
  • All units available with and without keyway
  • Lash — .005 inch maximum standard play perpendicular to rotational axis
  • Efficiency — coefficient of friction .007 maximum

Dimensions

dimensions
DimensionValue
[D]1.531 in
[L]2.035 in
[L1]1.505 in
Ball Bearing Diameter0.187 in
Spline Nominal Diameter0.625 in

Specifications

SpecificationsValue
FlangeNot Available 
MaterialSteel 
Number of Active Races
PreloadNon-Preloaded 
Return StyleEnd Cap 
Temperature Max300 °F
WiperNot available 

Performance

PerformanceValue
Loac Capacity, Dyanmic1170 in-lbs
Load Capacity, Static3540 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?