5702662 - Product Obsolete

Product 5702662 is now an obsolete item.

5702662
5702662

WIPER KIT,3.000X0.660,KW,BRUSH, Obsolete


  • 2 wipers only; customer’s design to provide method of attaching wipers to ball nut
  • Contains:
  • No Direct Replacement

Dimensions

DimensionValue
[D1]3.76 in
[L1]0.188 in
Diameter, Nominal Screw3 in

Specifications

SpecificationsValue
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you: