532VR25

532VR25
532VR25

Profile Rail, Wiper, 500 Series Roller Accessory, Viton, Size: 25 mm, Viton®

each**

  • The VR seals provide an additional level of protection from contaminants to the assembly. These additional components can easily be added on-site without removing the carriage from the rail. They are supplied with the required screws to make the installation simple
  • VR seals are constructed from durable Viton®

Dimensions

dimensions

Specifications

SpecificationsValue
Ball/RollerRoller 
Carriage/Rail/AssemblyAccessory 
MaterialViton® 
Rail Size (nominal)25 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486733232 
Weight0.005 kg

Get Quote

*Please fill out the information below so we can best assist you: