- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
53 - Accessories
-
RT - Rail Tape
- 532RT25
532RT25
Can't find what you're looking for? Go to the Product Selector
532RT25
Profile Rail, Mylar Tape, 500 Series Roller Accessory, 3000 mm Long, Size: 25 mm, Mylar
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
A simple and low cost alternative is specialty Mylar tape that can be placed quickly on the top surface of the rail.
Dimension | Value |
Length | 3000 mm |
Specifications | Value |
Ball/Roller | Roller |
Carriage/Rail/Assembly | Accessory |
Material | Mylar |
Rail Size (nominal) | 25 mm |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
UPC Number | 662486733188 |
Weight | 0.1 kg |