531ZZ30

531ZZ30
531ZZ30

Profile Rail, Scraper, 500 Series Ball Accessory, Size: 30 mm, Stainless Steel

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The ZZ Metal Scraper is made of stainless steel, serves as an added protection to the seal lips against large dirt particles, metal shavings or chips. Large contaminants are easily pushed away providing an extra level of protection to the seal lips.
  • The Metal Scraper is easily installed in conjunction with the other optional modular accessories providing you with an easy upgrade to the standard seal. These can be easily installed on-site in the field or can be supplied from the factory.

Dimensions

dimensions

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAccessory 
MaterialStainless Steel 
Rail Size (nominal)30 mm
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486732747 
Weight0.018 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?