531BB30

531BB30
531BB30

Profile Rail, Bellows, 500 Series Ball Accessory, Style B - Low Profile, Size: 30 mm, polyurethane coated polyester

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Standard bellows are available for all assemblies. The bellows cover the entire length of the rail. The bellows are used to provide additional protection against dirt, dust and splashed liquids. Installation is simple and requires little time. Retrofitting is possible when the rail ends are drilled for the attachment of the end plate.
  • Low Profile” with outside dimensions that do not exceed the carriage, constructed of polyurethane coated polyester, maximum ambient temperature of 80°C (175°F)
  • The bellow can be easily installed in conjunction with other optional modular seals providing you with a simple upgrade to the standard seal. These can be installed on-site in the field or can be supplied from the factory

Dimensions

dimensions
DimensionValue
[A] Assembly Height40.3 mm
[B]51.2 mm
[J]33.3 mm

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAccessory 
Materialpolyurethane coated polyester 
Rail Size (nominal)30 mm
Temperature Max80 °C
Temperature Min-40 °C
Weight0.1 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?