- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Profile Rail Guides
-
500 Series
-
52 - Rail
-
521xxxA - Ball, A Style
-
521UxxC - U Grade, A Style
- 521U45ARL3000
521U45ARL3000
Can't find what you're looking for? Go to the Product Selector
521U45ARL3000
Profile Rail, 500 Series Ball Rail, 3000 mm Long, Size: 45 mm, Ultra Precision Grade, A Style, Steel, X=105 mm
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Type A – Bolt down from the top
-
Straighter rails through advanced grinding technologies.
-
Simple installation and greater accuracy with joint-free rails up to 6 meters.
Dimension | Value |
[B1] | 45 mm |
[F1] | 14 mm |
[F2] | 20 mm |
[G2] | 22 mm |
[J1] | 37 mm |
[S3] | M12 |
[X] Dim | 105 mm |
[Y] | 30 mm |
[Y2] | 30 mm |
Length | 3000 mm |
Specifications | Value |
Ball/Roller | Ball |
Carriage/Rail/Assembly | Rail |
Grade | Ultra Precision |
Material | Steel |
Rail Size (nominal) | 45 mm |
Style Name | A - Standard |
Temperature Max | 80 °C |
Temperature Min | -40 °C |
UPC Number | 662486794844 |
Weight | 26.4 kg |