521H35CRL3000

521H35CRL3000
521H35CRL3000

Profile Rail, 500 Series Ball Rail, 3000 mm Long, Size: 35 mm, High Precision Grade, C Style, Steel, X=80 mm, Y=20 mm

each**

  • Type C – Bolt down from the top, For use with Cover Strips (RCS accessory)
  • Straighter rails through advanced grinding technologies.
  • Simple installation and greater accuracy with joint-free rails up to 6 meters.

Dimensions

dimensions
DimensionValue
[B1]34 mm
[F1]9 mm
[F2]15 mm
[G2]18 mm
[J1]29.5 mm
[S3]M8 
[X] Dim80 mm
[Y]20 mm
[Y2]20 mm
Length3000 mm 

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyRail 
GradeHigh Precision 
MaterialSteel 
Rail Size (nominal)35 mm
Style NameC - Cover Strip 
Temperature Max80 °C
Temperature Min-40 °C
UPC Number662486798361 
Weight16.2 kg

Get Quote

*Please fill out the information below so we can best assist you: