511U45A3

511U45A3

500 Series Ball Carriage, 45mm, Standard, Ultra Precision, Approximately 0.13 C, Preload,

Lead Time:  24 Weeks*
$978.15 each**

  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Extended lubrication life as a result of grease pockets built into the recirculation path
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock for short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson AccuGlide

Dimensions

Dimensions
Dimension Value
[A] 60.0 mm
[B] 120.0 mm (+0.00 / -0.40)
[B2] 37.5 mm
[F] 10.5 mm
[F3] 18.0 mm
[G] 15.0 mm
[G1] 15.0 mm
[J] 50.8 mm
[L] 137.1 mm
[L1] 80.0 mm
[L2] 60.0 mm
[L3] 99.1 mm
[M1] 8.0 mm
[N] 100.0 mm
[O] 10.0 mm
[P] 17.5 mm
[S1] M10
[S2] M12

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage A - Standard
Size 45
Accuracy Class Ultra Precision
Material Steel Alloy
Preload Approximately 0.13 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 3.300 kg (7.275 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 1,466 N·m (1,081 lbf·ft)
100 km Dynamic [My] Pitch Moment 1,147 N·m (846 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 1,147 N·m (846 lbf·ft)
100 km Dynamic Load Rating 61,900 N (13,916 lbf)
50 km Dynamic [Mx] Roll Moment 1,847 N·m (1,362 lbf·ft)
50 km Dynamic [My] Pitch Moment 1,445 N·m (1,066 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 1,445 N·m (1,066 lbf·ft)
50 km Dynamic Load Rating 77,989 N (17,533 lbf)
Maximum Acceleration 100 m/s² (328 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 3,193 N·m (2,355 lbf·ft)
Static [My] Pitch Moment 2,498 N·m (1,842 lbf·ft)
Static [Mz] Yaw Moment 2,498 N·m (1,842 lbf·ft)
Static Load Rating 134,800 N (30,304 lbf)

Get Quote

*Please fill out the information below so we can best assist you: