511P20B3

511P20B3

500 Series Ball Carriage, 20mm, Standard Long, Precision, Approximately 0.13 C, Preload,

Lead Time:  24 Weeks*
$359.08 each**

  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Extended lubrication life as a result of grease pockets built into the recirculation path
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock for short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson AccuGlide

Dimensions

Dimensions
Dimension Value
[A] 30.0 mm
[B] 63.0 mm (+0.00 / -0.40)
[B2] 21.5 mm
[F] 5.4 mm
[F3] 9.5 mm
[G] 8.0 mm
[G1] 6.5 mm
[J] 25.5 mm
[L] 87.5 mm
[L1] 40.0 mm
[L2] 35.0 mm
[L3] 65.5 mm
[M1] 5.2 mm
[N] 53.0 mm
[O] 8.0 mm
[P] 8.0 mm
[S1] M5
[S2] M6

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage B - Standard Long
Size 20
Accuracy Class Precision
Material Steel Alloy
Preload Approximately 0.13 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 0.600 kg (1.323 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 206 N·m (152 lbf·ft)
100 km Dynamic [My] Pitch Moment 208 N·m (153 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 208 N·m (153 lbf·ft)
100 km Dynamic Load Rating 17,400 N (3,912 lbf)
50 km Dynamic [Mx] Roll Moment 260 N·m (192 lbf·ft)
50 km Dynamic [My] Pitch Moment 262 N·m (193 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 262 N·m (193 lbf·ft)
50 km Dynamic Load Rating 21,923 N (4,928 lbf)
Maximum Acceleration 100 m/s² (328 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 490 N·m (361 lbf·ft)
Static [My] Pitch Moment 495 N·m (365 lbf·ft)
Static [Mz] Yaw Moment 495 N·m (365 lbf·ft)
Static Load Rating 41,100 N (9,240 lbf)

Get Quote

*Please fill out the information below so we can best assist you: