511H35C0S

511H35C0S

500 Series Ball Carriage, 35mm, Narrow, High, Clearance, Preload, Stainless Steel

Lead Time:  24 Weeks*
$641.90 each**

  • Straight rails through advanced grinding technologies
  • Simple installation and greater accuracy with joint-free rails up to 6 meters
  • Smooth, quiet movement through patented insert molded recirculation paths and optimized geometries
  • Extended lubrication life as a result of grease pockets built into the recirculation path
  • Multiple carriage styles and sizes available
  • On site field modifiable modular seals
  • Rail and carriage options from stock for short delivery
  • Customization with expanded accessory offering
  • Replaces Thomson AccuGlide

Dimensions

Dimensions
Dimension Value
[A] 48.0 mm
[B] 70.0 mm (+0.00 / -0.40)
[B2] 18.0 mm
[G] 12.0 mm
[J] 41.0 mm
[L] 111.6 mm
[L1] 50.0 mm
[L3] 79.6 mm
[M1] 7.0 mm
[N] 50.0 mm
[O] 8.0 mm
[S2] M8

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage C - Narrow
Size 35
Accuracy Class High
Material Stainless Steel
Preload Clearance
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 1.800 kg (3.968 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 610 N·m (450 lbf·ft)
100 km Dynamic [My] Pitch Moment 487 N·m (359 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 487 N·m (359 lbf·ft)
100 km Dynamic Load Rating 32,800 N (7,374 lbf)
50 km Dynamic [Mx] Roll Moment 769 N·m (567 lbf·ft)
50 km Dynamic [My] Pitch Moment 614 N·m (453 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 614 N·m (453 lbf·ft)
50 km Dynamic Load Rating 41,400 N (9,307 lbf)
Maximum Acceleration 100 m/s² (328 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 1,331 N·m (982 lbf·ft)
Static [My] Pitch Moment 1,064 N·m (785 lbf·ft)
Static [Mz] Yaw Moment 1,064 N·m (785 lbf·ft)
Static Load Rating 71,700 N (16,119 lbf)

Get Quote

*Please fill out the information below so we can best assist you: