5/8 L SS316PDCTL

5/8 L SS316PDCTL
5/8 L SS316PDCTL

Shaft, 0.6240 / 0.6245 in Diameter, Predrilled, Class L, Stainless Steel 316, 20 Rockwell C Min., Cut To Length

Lead Time:  2500 Days
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Thomson SS316 shaft is for use with Fluoronyliner bearings, not for use with recirculating ball bushing bushings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Y1 = Y2 unless specified
  • Predrilled shafting designed for use with Open bearings

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.625 in
[G]#8-32 
[X] Dim4 in
Actual Diameter0.6240 / 0.6245 in 

Specifications

SpecificationsValue
ClassClass L 
Hardness20 Rockwell C Min. 
MaterialStainless Steel 316 
Material, ShaftStainless Steel 316 
Option Predrilled (PD)Predrilled 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
Weight0.086 lb/in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?