5/8 L DC RL

5/8 L DC RL
5/8 L DC RL

Shaft, 60 Case, 0.6240 / 0.6245 in Diameter, Deep Case, Class L, Steel, 60 Rockwell C Min., Random Length, 202 in Long

Lead Time:  5 Days
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Class L shafting is designed for use with Super, Super Smart and XA Precision Ball Bushing Bearings.
  • Available as random lengths.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.625 in
Actual Diameter0.6240 / 0.6245 in 
Length202 in  

Specifications

SpecificationsValue
ClassClass L 
Hardness60 Rockwell C Min. 
MaterialSteel 
Material, ShaftSteel 
Option Deep Case (DC)Deep Case 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
UPC Number662486845676 
Weight17.4 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?