421N30UDRL4000

421N30UDRL4000

400 Series Ball Rail, 30mm, Normal, Bolt up from bottom, Hard Chrome Plated Steel Alloy

Lead Time:  18 Weeks*
$3120.00 each**
Cut to Length:

Min: 50.0 mm  Max: 3950.0 mm  Tolerance +/- 0.1 mm

Add to Cart

  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Standard double lip end and longitudinal seals retain lubrication while protecting the bearing from contamination
  • Lubrication channels that direct lubricant to individual ball tracks, maximizing lubricating effectiveness
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • Carriages available with two internal configurations: standard ball bearings only (411), or premium ball cage added (413). When compared to the 411 design, the 413 option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs. Both configurations are designed to run on the same rail (421)

Dimensions

Dimensions
Dimension Value
[B1] 28.0 mm (+0.02 / -0.05)
[F1] 9.0 mm
[F2] 14.0 mm
[G2] 15.0 mm
[J1] 22.8 mm
[S3] M8
[X] 80.0 mm

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Rail
Rail Style Bolt up from bottom
Size 30
Rail Length 4,000.0 mm (157.48 in)
Accuracy Class Normal
Material Hard Chrome Plated Steel Alloy
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 17.800 kg (39.242 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Get Quote

*Please fill out the information below so we can best assist you: