413N35F0D

413N35F0D

400 Series Ball Carriage Cage, 35mm, Narrow Long High, Normal, Clearance, Preload, Hard Chrome Plated Steel Alloy

Lead Time:  16 Weeks*
$408.18 each**

  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Standard double lip end and longitudinal seals retain lubrication while protecting the bearing from contamination
  • Lubrication channels that direct lubricant to individual ball tracks, maximizing lubricating effectiveness
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • Carriages available with two internal configurations: standard ball bearings only (411), or premium ball cage added (413). When compared to the 411 design, the 413 option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs. Both configurations are designed to run on the same rail (421)

Dimensions

Dimensions
Dimension Value
[A] 55.0 mm
[B] 70.0 mm
[B2] 18.0 mm
[G] 12.0 mm
[J] 47.5 mm
[L] 123.5 mm
[L1] 72.0 mm
[L3] 92.5 mm
[LN] 15.6 mm
[M1] 15.0 mm
[N] 50.0 mm
[S1] M8

Specifications

Specification Value
Ball/Roller Ball Cage
Carriage/Rail/Assembly Carriage
Carriage F - Narrow Long High
Size 35
Accuracy Class Normal
Material Hard Chrome Plated Steel Alloy
Preload Clearance
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 1.800 kg (3.968 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 665 N·m (490 lbf·ft)
100 km Dynamic [My] Pitch Moment 579 N·m (427 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 579 N·m (427 lbf·ft)
100 km Dynamic Load Rating 41,984 N (9,438 lbf)
50 km Dynamic [Mx] Roll Moment 838 N·m (618 lbf·ft)
50 km Dynamic [My] Pitch Moment 730 N·m (538 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 730 N·m (538 lbf·ft)
50 km Dynamic Load Rating 52,900 N (11,892 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 1,604 N·m (1,183 lbf·ft)
Static [My] Pitch Moment 1,398 N·m (1,031 lbf·ft)
Static [Mz] Yaw Moment 1,398 N·m (1,031 lbf·ft)
Static Load Rating 101,400 N (22,796 lbf)

Get Quote

*Please fill out the information below so we can best assist you: