413N25D0WZ

413N25D0WZ

400 Series Ball Carriage Cage, 25mm, Narrow Long, Normal, Clearance, Preload, Additional Rubber Wiper, Metal Scraper,

Lead Time:  17 Weeks*
$372.08 each**

  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Standard double lip end and longitudinal seals retain lubrication while protecting the bearing from contamination
  • Lubrication channels that direct lubricant to individual ball tracks, maximizing lubricating effectiveness
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • Carriages available with two internal configurations: standard ball bearings only (411), or premium ball cage added (413). When compared to the 411 design, the 413 option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs. Both configurations are designed to run on the same rail (421)

Dimensions

Dimensions
Dimension Value
[A] 36.0 mm
[B] 48.0 mm
[B2] 12.5 mm
[G] 9.0 mm
[J] 30.2 mm
[L] 121.8 mm
[L1] 50.0 mm
[L3] 86.9 mm
[LN] 15.6 mm
[M1] 10.2 mm
[N] 35.0 mm
[S1] M6

Specifications

Specification Value
Ball/Roller Ball Cage
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 25
Accuracy Class Normal
Material Steel Alloy
Preload Clearance
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 0.696 kg (1.534 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 248 N·m (183 lbf·ft)
100 km Dynamic [My] Pitch Moment 300 N·m (221 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 300 N·m (221 lbf·ft)
100 km Dynamic Load Rating 23,174 N (5,210 lbf)
50 km Dynamic [Mx] Roll Moment 313 N·m (231 lbf·ft)
50 km Dynamic [My] Pitch Moment 378 N·m (279 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 378 N·m (279 lbf·ft)
50 km Dynamic Load Rating 29,200 N (6,564 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 680 N·m (502 lbf·ft)
Static [My] Pitch Moment 820 N·m (605 lbf·ft)
Static [Mz] Yaw Moment 820 N·m (605 lbf·ft)
Static Load Rating 63,300 N (14,230 lbf)

Get Quote

*Please fill out the information below so we can best assist you: