413N25C1D

413N25C1D

400 Series Ball Carriage Cage, 25mm, Narrow, Normal, Approximately 0.03 C, Preload, Hard Chrome Plated Steel Alloy

Lead Time:  16 Weeks*
$313.52 each**

  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Standard double lip end and longitudinal seals retain lubrication while protecting the bearing from contamination
  • Lubrication channels that direct lubricant to individual ball tracks, maximizing lubricating effectiveness
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • Carriages available with two internal configurations: standard ball bearings only (411), or premium ball cage added (413). When compared to the 411 design, the 413 option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs. Both configurations are designed to run on the same rail (421)

Dimensions

Dimensions
Dimension Value
[A] 36.0 mm
[B] 48.0 mm
[B2] 12.5 mm
[G] 9.0 mm
[J] 30.2 mm
[L] 79.2 mm
[L1] 35.0 mm
[L3] 57.5 mm
[LN] 15.6 mm
[M1] 10.2 mm
[N] 35.0 mm
[S1] M6

Specifications

Specification Value
Ball/Roller Ball Cage
Carriage/Rail/Assembly Carriage
Carriage C - Narrow
Size 25
Accuracy Class Normal
Material Hard Chrome Plated Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 0.400 kg (0.882 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 171 N·m (126 lbf·ft)
100 km Dynamic [My] Pitch Moment 137 N·m (101 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 137 N·m (101 lbf·ft)
100 km Dynamic Load Rating 15,952 N (3,586 lbf)
50 km Dynamic [Mx] Roll Moment 216 N·m (159 lbf·ft)
50 km Dynamic [My] Pitch Moment 173 N·m (128 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 173 N·m (128 lbf·ft)
50 km Dynamic Load Rating 20,100 N (4,519 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 3 m/s (10 ft/s)
Static [Mx] Roll Moment 440 N·m (325 lbf·ft)
Static [My] Pitch Moment 352 N·m (260 lbf·ft)
Static [Mz] Yaw Moment 352 N·m (260 lbf·ft)
Static Load Rating 41,100 N (9,240 lbf)

Get Quote

*Please fill out the information below so we can best assist you: