411N35D0WZ

411N35D0WZ

400 Series Ball Carriage, 35mm, Narrow Long, Normal, Clearance, Preload, Additional Rubber Wiper, Metal Scraper,

Lead Time:  17 Weeks*
$362.14 each**

  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Standard double lip end and longitudinal seals retain lubrication while protecting the bearing from contamination
  • Lubrication channels that direct lubricant to individual ball tracks, maximizing lubricating effectiveness
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • Carriages available with two internal configurations: standard ball bearings only (411), or premium ball cage added (413). When compared to the 411 design, the 413 option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs. Both configurations are designed to run on the same rail (421)

Dimensions

Dimensions
Dimension Value
[A] 48.0 mm
[B] 70.0 mm
[B2] 18.0 mm
[G] 10.0 mm
[J] 40.5 mm
[L] 171.1 mm
[L1] 72.0 mm
[L3] 122.5 mm
[LN] 15.6 mm
[M1] 8.0 mm
[N] 50.0 mm
[S1] M8

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 35
Accuracy Class Normal
Material Steel Alloy
Preload Clearance
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 1.910 kg (4.211 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 731 N·m (539 lbf·ft)
100 km Dynamic [My] Pitch Moment 843 N·m (622 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 843 N·m (622 lbf·ft)
100 km Dynamic Load Rating 46,269 N (10,402 lbf)
50 km Dynamic [Mx] Roll Moment 922 N·m (680 lbf·ft)
50 km Dynamic [My] Pitch Moment 1,063 N·m (784 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 1,063 N·m (784 lbf·ft)
50 km Dynamic Load Rating 58,300 N (13,106 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 1,983 N·m (1,463 lbf·ft)
Static [My] Pitch Moment 2,288 N·m (1,688 lbf·ft)
Static [Mz] Yaw Moment 2,288 N·m (1,688 lbf·ft)
Static Load Rating 125,300 N (28,169 lbf)

Get Quote

*Please fill out the information below so we can best assist you: