411N30D0WZ

411N30D0WZ

400 Series Ball Carriage, 30mm, Narrow Long, Normal, Clearance, Preload, Additional Rubber Wiper, Metal Scraper,

Lead Time:  17 Weeks*
$389.91 each**

  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Standard double lip end and longitudinal seals retain lubrication while protecting the bearing from contamination
  • Lubrication channels that direct lubricant to individual ball tracks, maximizing lubricating effectiveness
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • Carriages available with two internal configurations: standard ball bearings only (411), or premium ball cage added (413). When compared to the 411 design, the 413 option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs. Both configurations are designed to run on the same rail (421)

Dimensions

Dimensions
Dimension Value
[A] 42.0 mm
[B] 60.0 mm
[B2] 16.0 mm
[G] 10.0 mm
[J] 35.0 mm
[L] 145.4 mm
[L1] 60.0 mm
[L3] 103.5 mm
[LN] 15.6 mm
[M1] 8.0 mm
[N] 40.0 mm
[S1] M8

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage D - Narrow Long
Size 30
Accuracy Class Normal
Material Steel Alloy
Preload Clearance
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 1.206 kg (2.659 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 440 N·m (325 lbf·ft)
100 km Dynamic [My] Pitch Moment 524 N·m (386 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 524 N·m (386 lbf·ft)
100 km Dynamic Load Rating 34,047 N (7,654 lbf)
50 km Dynamic [Mx] Roll Moment 555 N·m (409 lbf·ft)
50 km Dynamic [My] Pitch Moment 661 N·m (488 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 661 N·m (488 lbf·ft)
50 km Dynamic Load Rating 42,900 N (9,644 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 1,123 N·m (828 lbf·ft)
Static [My] Pitch Moment 1,338 N·m (987 lbf·ft)
Static [Mz] Yaw Moment 1,338 N·m (987 lbf·ft)
Static Load Rating 86,700 N (19,491 lbf)

Get Quote

*Please fill out the information below so we can best assist you: