411N20G1

411N20G1

400 Series Ball Carriage, 20mm, Narrow Short, Normal, Approximately 0.03 C, Preload

Lead Time:  16 Weeks*
$156.74 each**

  • Polymer ball-return tube reduces noise and vibration while retaining lubrication
  • Standard double lip end and longitudinal seals retain lubrication while protecting the bearing from contamination
  • Lubrication channels that direct lubricant to individual ball tracks, maximizing lubricating effectiveness
  • Double-faced ball tracks utilize a 45° face-to-face bearing arrangement, resulting in equal load-carrying capacity in all directions
  • Carriages available with two internal configurations: standard ball bearings only (411), or premium ball cage added (413). When compared to the 411 design, the 413 option provides increased travel smoothness, lower noise at high speeds, and individual lubricant reservoirs. Both configurations are designed to run on the same rail (421)

Dimensions

Dimensions
Dimension Value
[A] 28.0 mm
[B] 42.0 mm
[B2] 11.0 mm
[G] 5.5 mm
[J] 23.5 mm
[L] 48.3 mm
[L3] 27.5 mm
[LN] 15.6 mm
[M1] 5.1 mm
[N] 32.0 mm
[S1] M5

Specifications

Specification Value
Ball/Roller Ball
Carriage/Rail/Assembly Carriage
Carriage G - Narrow Short
Size 20
Accuracy Class Normal
Material Steel Alloy
Preload Approximately 0.03 C
Temperature Max 80 °C (176 °F)
Temperature Min -40 °C (-40 °F)
Weight 0.170 kg (0.375 lbs)
Install Manual Link https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf

Performance

Performance
Performance
Performance Value
100 km Dynamic [Mx] Roll Moment 54 N·m (40 lbf·ft)
100 km Dynamic [My] Pitch Moment 23 N·m (17 lbf·ft)
100 km Dynamic [Mz] Yaw Moment 23 N·m (17 lbf·ft)
100 km Dynamic Load Rating 5,873 N (1,320 lbf)
50 km Dynamic [Mx] Roll Moment 69 N·m (51 lbf·ft)
50 km Dynamic [My] Pitch Moment 30 N·m (22 lbf·ft)
50 km Dynamic [Mz] Yaw Moment 30 N·m (22 lbf·ft)
50 km Dynamic Load Rating 7,400 N (1,664 lbf)
Maximum Acceleration 50 m/s² (164 ft/s²)
Maximum Velocity 5 m/s (16 ft/s)
Static [Mx] Roll Moment 146 N·m (108 lbf·ft)
Static [My] Pitch Moment 65 N·m (48 lbf·ft)
Static [Mz] Yaw Moment 65 N·m (48 lbf·ft)
Static Load Rating 15,700 N (3,530 lbf)

Get Quote

*Please fill out the information below so we can best assist you: