3/4 S TU RL


Looking for a configuration you don't see here? Contact Us


3/4 S TU RL
60 Case Inch

60 Case , 0.75 in Diameter, A Type, 52100 Tubular58 Rockwell C Min.

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
$919.17 each Costs associated with shipping, packaging, and import taxes/duty not included.
Custom Length:

Min: 1.0 in  Max: 202.0 in  Tolerance +/- 0.03125

Special Machining

A custom length (to the left) is required.


  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

Dimensions
Dimension Value
[dia] 0.7500
[ToleranceValues] 0.7490/0.7485 in

Specifications

Specification Value
Shaft Type No Option
Material, Shaft 52100 Alloy
Surface Finish 8 Ra microinch Max
Tolerance Class Class S
Hardness 58 Rockwell C Min.
Straightness 0.001 in per Foot Cumulative (.002 in TIR)
Option Tubular (TU) Tubular
Length 5,131 mm / 202 in
Diameter 19 mm / 0.750 in
Weight 0.075 lb
Case Depth, Minimum 1.524 mm / 0.060 in
Roundness 0.00203 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?